Download document () of 20

N206-WK01-IND

Cable Assembly Kit - Water Resistant, IP68, Outdoor Cable, TAA

General specifications

Product Name
Eaton Tripp Lite series cable assembly kit
Catalog Number
N206-WK01-IND
UPC
037332206220
Product Length/Depth
6 in
Product Height
0.5 in
Product Width
4.5 in
Product Weight
0.06 lb
Compliances
RoHS
REACH
CE Marked
FCC Compliant

Product specifications

Accessory Class

Networking accessories
Color
Black
Cable Jacket Color
Black
Package Contents
N206-WK01-IND Cable Assembly Kit - Water Resistant, IP68
System Requirements
PoE
Cat6
Cat5/5e
IEEE Standards Supported
802.3af
802.3at
Product Features
TAA Compliant
Industrial Grade
Product Highlights
Built to protect Gigabit Ethernet and digital signage connections in harsh environments
Slides easily over cable and joins securely to coupler/jack for waterproof connection
Complies with Federal Trade Agreements Act standards for GSA Schedule purchases
Accessory Type
Cable assembly kit
Technology
Cat5/5e
PoE
Cat6
POE Type


Type 2 PoE+ (30W, IEEE 802.3at)
Type 1 PoE (15.4W, IEEE 802.3af)
Ingress Protection (Ip) Ratings
IP68
Power Over Ethernet (Poe)
15.4W (802.3af)
30W (802.3at)

Export product specification