Keystone Jack Cat6/Cat5e, RJ45, Shuttered, Dust Cap - Toolless, PoE/PoE+ Compliant, White, TAA
Product Name |
Eaton Tripp Lite series keystone jack
|
Catalog Number |
N238-001-GY-TF
|
UPC |
037332236197
|
Product Length/Depth |
1.35 in
|
Product Height |
0.76 in
|
Product Width |
0.86 in
|
Product Weight |
0.03 lb
|
Compliances |
TAA Compliant
|
Type |
RJ45 Keystone Jack
|
Housing Color |
Gray
White |
Color |
White
|
Package Contents |
Quick Start Guide
N238-001-GY-TF Keystone Jack Cat6/Cat5e, White, TAA Shutter/dust cap |
Connector Color |
Gray
White |
System Requirements |
Cat6
Cat5/5e |
Product Features |
TAA Compliant
|
Product Highlights |
Keystone design compatible with wall plates, patch panels and surface-mount boxes
Includes shutter/dust cap to protect end from dust and debris when not in use Specially designed to prevent spark-gap erosion that can affect transmission PoE+ compliant jack is recommended for Cat6 premise wiring RJ45 termination is quick and easy with no punchdown tools required |
SideA Connector1 |
RJ45 (FEMALE)
|
SideB Connector1 |
110 IDC
|
SideB Connector3 |
110 IDC
|
Technology |
Cat5/5e
Cat6 |
Operating Temperature Range |
14° to 140°F (-10° to 60°C)
|
Relative Humidity |
10% to 90% RH, Non-Condensing
|
Storage Humidity Range |
-40° to 154°F (-40° to 68°C)
|
Storage Temperature |
-40° to 154°F (-40° to 68°C)
|
Number Of Ports |
1
|
Operating Temperature |
14° to 140°F (-10° to 60°C)
|
POE Type |
Type 4 High-Power (100W, IEEE 802.3bt) |