Toolless Shielded Cat6a Keystone Jack, PoE/PoE+ Compliant, Shuttered - Silver, TAA
Product Name |
Eaton Tripp Lite series keystone jack
|
Catalog Number |
N238-001-SH-TFA
|
UPC |
037332189967
|
Product Length/Depth |
0.5 in
|
Product Height |
5 in
|
Product Width |
4 in
|
Product Weight |
0.05 lb
|
Compliances |
TAA Compliant
|
Type |
RJ45 Keystone Jack
|
Color |
Silver
|
Package Contents |
N238-001-SH-TFA Toolless Shielded Cat6a Keystone Jack, PoE+ Compliant, Silver
|
Connector Color |
Silver
White |
System Requirements |
Cat6a
|
Product Features |
TAA Compliant
|
Product Highlights |
Meets all EIA/TIA Cat6a requirements
Power over Ethernet Plus (PoE+) compliant, specially designed to prevent spark-gap erosion Protective shielded housing reduces EMI/RFI interference Easy to terminate—no punchdown tool required Features a shutter / dust cap that protects from dust and contaminants when not in use Keystone design for use with wallplates, patch panels and surface mount boxes |
SideA Connector1 |
RJ45 (FEMALE)
|
SideB Connector1 |
110 IDC
|
SideB Connector3 |
110 IDC
|
Technology |
Cat6a
|
Features |
Flex Center
|
Number Of Ports |
1
|
POE Type |
Type 4 High-Power (100W, IEEE 802.3bt) |