36-Port Fiber Patch Panel Enclosure, 1U Rack-Mount (LC/LC)
| Product Name |
Eaton Tripp Lite series enclosure
|
| Catalog Number |
N492-036-LCLC-E
|
| UPC |
037332181824
|
| Product Length/Depth |
1.25 in
|
| Product Height |
1.7 in
|
| Product Width |
19 in
|
| Product Weight |
1.5 lb
|
| Compliances |
RoHS
|
| Type |
Feed-Through
|
| Color |
Black
|
| Package Contents |
1U Chassis
Mounting Screws 3 x 12-port LC Feed-Through Adapter plate Mounting Brackets |
| Product Highlights |
Supports up to 36 LC/LC patch connections
Multimode and most Singlemode applications supported Space saving 1U design, 19" rackmountable |
| SideA Connector1 |
LC DUPLEX (FEMALE)
|
| SideB Connector1 |
LC DUPLEX (FEMALE)
|
| Technology |
Multimode
Singlemode |
| Features |
Flex Center
|
| Number Of Ports |
36
|
| Panel Style |
Pass-Through
|
| Connector |
LC duplex (female)
|