Download document () of 20

NGI-U08C2POE8

8-Port Unmanaged Industrial Gigabit Ethernet Switch - 10/100/1000 Mbps, PoE+ 30W, 2 GbE SFP Slots, -40° to 75°C, DIN Mount

General specifications

Product Name
Eaton Tripp Lite series unmanaged industrial ethernet switch
Catalog Number
NGI-U08C2POE8
UPC
037332266040
Product Length/Depth
4.72 in
Product Height
1.97 in
Product Width
6.3 in
Product Weight
2.03 lb
Compliances
IEEE Certified
REACH
RoHS
CE Marked
FCC Compliant

Product specifications

Type
  • Fanless
  • Industrial-Grade Switch
Features
Flex Center
Application
  • Expand reliable Gigabit Ethernet connectivity to factory floors and outdoor environments with space constraints and wide temperature ranges
  • Deliver power to PoE devices, including security cameras and wireless access points, mounted in areas that are difficult to reach or have no electrical outlets
Package Contents
NGI-U08C2POE8 8-Port Unmanaged Industrial Gigabit Switch
Owner's manual
DIN rail-mounting clip (pre-installed)
Product Features
Industrial Grade
TAA Compliant
MAC Auto Learning
Auto MDI/MDIX Crossover Detection
Product Highlights
Industrial-grade switch supports operating temperature range of -40° to 75°C
8 auto-negotiable RJ45 and 2 GbE SFP ports connect devices over a LAN
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
PoE+ ports deliver up to 30W each with a 240W total PoE budget @ 48VD
Plug-and-play operation with no software or configuration required before use
Form Factor
DIN-Rail Mountable
DIN-Rail
Network Compatibility
1 Gbps (Gigabit)
Number of ports (other)
8
Features
Flex Center
Power consumption - max
14 W
Power Consumption Detail
254w
PoE Capability
30W (802.3at)
PoE Power Budget (Watts)
240
PoE Supported Ports
8
Ports Detail
8- RJ-45F (10/100/1000Mbps) with PoE+
Voltage Compatibility (VDC)
24-57
Color
Black
Form Factors Supported
DIN-Rail Mountable
Material
Aluminum casing
Operating Elevation
0-6562 ft. (0-2000 m)
Operating Temperature
-40°F to 167°F (-40° to 75°C)
Operating Temperature Range
-40°F to 167°F (-40° to 75°C)
Relative Humidity
5% to 95% (Non-Condensing)
Storage Temperature Range
-40° to 185°F (-40° to 85°C)
Amperage Rating Details
Maximum of 6A
Network Compatibility Details
Auto-negotiable
Led Indicator
1- PWR(Green): for Power; 2- RPS (Green): for Redundant Power; 3- ALM (Rad) : for Primary Power or Low I/P voltage; 4- PoE1~8 (Green): for supplying power to PD device; 5- 1000(Green): for Ethernet speed 1000Mbps; 6- LNK/ACT(Green): for data transmitting/receiving; 7- SFP (Green): for data transmitting/receiving
SFP Uplink Ports
2
SFP Uplink Ports Detail
2 - SFP (100Base-FX/1000Base-X)
Switching Capacity
20Gbps (1Gbps Per Port with Full Duplex)
Switching Capacity Details
1 Gbps per port with full duplex
ESD Protection
±8kV air discharge / ±4kV contact discharge
Jumbo Frames
10000
MAC Addresses
8000
Fans (Type/Quantity)
Fanless
Network Switch Ports
10/100/1000 (RJ45)
POE Type
Type 4 High-Power (100W, IEEE 802.3bt)
Type 2 PoE+ (30W, IEEE 802.3at)

Export product specification