Eaton Bussmann series low voltage british standard fuse, 25A, AC 550 V, V88/A1, 14 x 55 mm, gL/gG
| Product Name |
Eaton Bussmann series low voltage british standard fuse
|
| Catalog Number |
NITD25
|
| EAN |
5027590504096
|
| UPC |
051712840125
|
| Product Length/Depth |
55 mm
|
| Product Height |
14 mm
|
| Product Width |
14 mm
|
| Product Weight |
15.7 g
|
| Compliances |
RoHS Compliant
CE Marked |
| Certifications |
IEC 60269-2
BS88 |
| Model Code |
25A 550V AC BS88 FUSE
|
| Amperage Rating |
25 A
|
| Voltage rating |
550 V
|
| Voltage type |
AC
|
| Breaking capacity |
80 kA
|
| Class |
Class gG/gL
|
| Suitable for |
CM32FC Camaster fuse holder
|
| Fuse type |
NITD
|
| Fitted with: |
Offset bolted tags
|
| Construction |
BS88/A1
|