Download document () of 20

NJB102407

Eaton Crouse-Hinds series NJB junction box, 10 x 24 x 7-1/2" enclosure size, Basic enclosure, Krydon fiberglass-reinforced polyester, 2" long sides, 2-1/2" short sides

General specifications

Product Name
Eaton Crouse-Hinds series NJB junction box
Catalog Number
NJB102407
UPC
782274422107
Product Length/Depth
10 in
Product Height
24 in
Product Width
7.5 in
Product Weight
25 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3
4X
12
Enclosure size
10 x 24 x 7-1/2"
Enclosure type
Basic Enclosure
Material
Krydon fiberglass-reinforced polyester
Hub size - max
2 in long sides, 2-1/2 in short sides

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.