Download document () of 20

NPJ10387

Eaton Crouse-Hinds series Arktite NPJ plug, 100A, Two-wire, three-pole, 1.21-1.50", 50-400 Hz, Style 2, Krydon fiberglass-reinforced polyester, 600 Vac/250 Vdc

General specifications

Product Name
Eaton Crouse-Hinds series Arktite NPJ plug
Catalog Number
NPJ10387
UPC
782274746197
Product Length/Depth
11.25 in
Product Height
4.25 in
Product Width
4.25 in
Product Weight
3.4 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Frequency rating
50 to 400 Hz
NEMA Rating
4X
Amperage Rating
100A
Voltage rating
600 Vac/250 Vdc
Grounding type
Style 2
Configuration
Two-wire, three-pole
Cord diameter
1.21-1.50"
Material
Krydon fiberglass-reinforced polyester

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.