Photo is representative
Download
Eaton Crouse-Hinds series NPL conduit nipple, Rigid/IMC, Steel, 1/2" x 1-1/2", Galvanized
Product Name |
Eaton Crouse-Hinds series NPL conduit nipple
|
Catalog Number |
NPL50150
|
UPC |
784564115010
|
Product Length/Depth |
0.75 in
|
Product Height |
0.75 in
|
Product Width |
1.5 in
|
Product Weight |
0.08 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Special features |
Galvanized
|
Material |
Steel
|
Conduit type |
Rigid/IMC
|
Size and length |
1/2" x 1-1/2"
|