Download document () of 20

P-105000044-002

EXTERNAL MBS 20kW

General specifications

Product Name
Eaton UPS 3Ph Accessories External Maintenance Bypass Switch
Catalog Number
P-105000044-002
EAN
6430028226603
Product Length/Depth
27.5 cm
Product Height
51.4 cm
Product Width
50.6 cm
Product Weight
24 kg
Compliances
CE Marked

Product specifications

Type Of Interface
Other
Type of Accessory
Bypass
Accessory
Yes
Spare part
No

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.