Download document () of 20

P352-07N-100

7.5" Nylon Cable Ties - 100-Pack

General specifications

Product Name
Eaton Tripp Lite series cable tie
Catalog Number
P352-07N-100
UPC
037332184450
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.1 lb
Compliances
RoHS

Product specifications

Accessory Class

Networking accessories
Color
Gray
Cable Jacket Color
Gray
Package Contents
100pcs, 7.5" Nylon Cable Ties
Product Highlights
Simply zip up the cable tie, and clip off the remainder for a clean installation
Keeps cable bundles manageable and organized
Provides a minimum tensile strength of 40 lbs. (18 kg.)
100-Pack of 7.5" Nylon Cable Ties
Accessory Type
Cable ties

Export product specification