Download document () of 20

P48G11S0518CUB

Eaton Mini-Power center, 5 kVA Mini Power Center 1 PH 480V to 120/240 Bolt-on breakers, Copper Windings 18 spaces

General specifications

Product Name
Eaton Mini-Power center
Catalog Number
P48G11S0518CUB
UPC
786680225871
Product Length/Depth
9.66 in
Product Height
36.14 in
Product Width
12.56 in
Product Weight
110 lb
Compliances
NAFTA
Certifications
UL Listed
ANSI
IEEE Certified
CSA Certified

Product specifications

Type
Mini-power center
Coil material
Copper
Frequency rating
60 Hz
Kva Rating
5 kVA
kVA
5 kVA
Mounting
Wall Mount
Phase
Single-phase
Primary voltage
480 V
Secondary Voltage
120/240 V
Sound Level
NEMA ST-20
Temperature rise
115 °C rise
Enclosure
NEMA 3R
Frame
307
Insulation
180 °C
Modification 1
NEMA 3R
Tap size
2 at -5% FCBN
Volt ampere rating
5 kVA
Weathershield
Not required
Wiring connection
M48G11DB

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.