Download document () of 20

PV-100A-01XL-15

Eaton Bussmann series Fuse-link, high speed, 100 A, DC 1500 V, 01XL, 47 x 189 mm, gPV, UL, IEC, with indicator, blade connections

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-100A-01XL-15
EAN
5996516000687
UPC
051712371957
Product Length/Depth
46.5 mm
Product Height
189 mm
Product Width
67.3 mm
Product Weight
395.3 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified

Electrical data

Amperage Rating
100 A
Voltage rating
1500 Vdc
Interrupt rating
30 kAIC
Class
Class gPV

Product specifications

Application
Photovoltaic array combiners and disconnects
Fuse type
PV-01XL-15
Fuse indicator
Top fuse status indicator
Fuse size
01XL

Compatible fuse holders

Suitable for
SD1XL-S-PV XL Fuse base

Export product specification