Download document () of 20

PV-2-25A14LF

Eaton Bussmann series Fuse-link, high speed, 2.25 A, DC 1500 V, 14 x 65 mm, gPV, IEC, UL

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-2-25A14LF
EAN
5027590505673
Product Length/Depth
65 mm
Product Height
14 mm
Product Width
14 mm
Product Weight
12 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified

Electrical rating

Amperage Rating
2.25 A
Interrupt rating
10 kAIC
Voltage rating
1500 Vdc
Watt losses
2.3 W

Physical details

Color
White
Fuse type
PV-A14LF
Material
Ceramic

Export product specification