Download document () of 20

PV-315ANH3

Eaton Bussmann series Fuse-link, high speed, 315 A, DC 1000 V, NH3, gPV, UL PV, UL, IEC, dual indicator

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-315ANH3
EAN
5027590506021
UPC
051712497985
Product Length/Depth
80 mm
Product Height
32 mm
Product Width
51 mm
Product Weight
1100 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified

Electrical rating

Amperage Rating
315 A
Interrupt rating
50 kAIC
Voltage rating
1000 Vdc
Watt losses
44 W

Physical details

Color
White
Fuse type
PV-ANH3
Material
Ceramic body

Compatible fuse holder

Suitable for
SD3-D-PV NH Fuse base

Export product specification