Download document () of 20

QA1603GRDTV

Eaton Crouse-Hinds series Pauluhn Achiever QA floodlight, Quartz halogen lamp, Tempered glass lens, Copper-free aluminum, Trunnion mount, 6x6 optical distribution, With Guard, top/side visor, 120 Vac, 300W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Achiever QA floodlight
Catalog Number
QA1603GRDTV
UPC
662276496286
Product Length/Depth
9.75 in
Product Height
12.75 in
Product Width
5.88 in
Product Weight
5.5 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Wattage
300W
Mounting Method
Trunnion
Ingress protection (IP) ratings
IP66
Lamp type
Quartz halogen
Lens material
Tempered glass
Material
Copper-free aluminum
Optical distribution
6x6
Special features
Guard, top/side visor
Voltage rating
120 Vac

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.