Download document () of 20

QS1615

Eaton Crouse-Hinds series Pauluhn Achiever QS floodlight, Quartz halogen lamp, Tempered glass lens, 304 stainless steel, Trunnion mount, 6x6 optical distribution, 120 Vac, 1500W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Achiever QS floodlight
Catalog Number
QS1615
UPC
662276415065
Product Length/Depth
14.25 in
Product Height
14.75 in
Product Width
7.38 in
Product Weight
18.3 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Wattage
1500W
Mounting Method
Trunnion
Ingress protection (IP) ratings
IP66
Lamp type
Quartz halogen
Lens material
Tempered glass
Material
304 stainless steel
Optical distribution
6x6
Voltage rating
120 Vac

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.