Photo is representative
Download
Eaton B-Line series slotted angle, 1.6" H x 120" L x 1.6" W, 300 Lbs load cap, Pre-galvanized, Green, 14 gauge
Product Name |
Eaton B-Line series slotted angle
|
Catalog Number |
SA158-120WOGLV
|
UPC |
781011880279
|
Product Length/Depth |
120 in
|
Product Height |
1.6 in
|
Product Width |
1.6 in
|
Product Weight |
0.66 lb
|
Certifications |
UL Listed
|
Load capacity |
300 lbs
|
Application |
Steel channels
|
Finish |
Pre-galvanized
|
Color |
Green
|
Material |
Galvanized steel
|
Material gauge |
14 gauge
|