Photo is representative
Download
Eaton Semi-Shielded IND, SDCH1V5040, 6.8nH, 2.9A, 2 PADS, SMT
Product Name |
Eaton SDCH semi-shielded power inductor
|
Catalog Number |
SDCH1V5040-6R8M-R
|
UPC |
051712819015
|
Product Length/Depth |
5.2 mm
|
Product Height |
4.1 mm
|
Product Width |
5.2 mm
|
Product Weight |
0.358 g
|
Compliances |
RoHS Compliant
|
Type |
Semi-shielded power inductor
|
IRMS |
2.8 A
|
ISAT |
2.9 A
|
Temperature rating |
-40 to 125 °C
|
Inductance |
6.8 μH
|
Inductance - tolerance |
±20 %
|
Resistance - max |
53 mΩ
|