Eaton SDQ inductor, 0.49 uH, 1.39 A Irms, 2.17 A ISAT, 76 mΩ resistance, SMT mounting, Ferrite, 4-pins, 3800 qty.
| Product Name |
Eaton SDQ12 inductor
|
| Catalog Number |
SDQ12-R47-R
|
| UPC |
051712890052
|
| Product Length/Depth |
5.2 mm
|
| Product Height |
1.2 mm
|
| Product Width |
5.2 mm
|
| Product Weight |
0.11 g
|
| Compliances |
RoHS Compliant
|
| Type |
Inductor
|
| Mounting |
SMT
|
| IRMS |
1.39 A
|
| ISAT |
2.17 A
|
| Package Quantity |
3800
|
| Material |
Ferrite
|
| Contact configuration |
Four-pin
|
| Temperature rating |
-40 to 125 °C
|
| Resistance |
76 mΩ
|
| Terminals |
129.8 mΩ
|
| Series |
SDQ
|