Download document () of 20

SMS18RD3

Flame retardant receptacle without strain relief hood; SMS18RD3

General specifications

Product Name
Eaton Souriau SMS series quick mating plastic rectangular connector
Catalog Number
SMS18RD3
Product Length/Depth
32.9 mm
Product Height
33.8 mm
Product Width
18.6 mm
Product Weight
10.3 g

Product specifications

Environmental conditions
Flammability rating UL94 V0
Fire & Smoke
REACH
RoHS
Connector accessory option
No backshell possibility
Connector type
Receptacle
Contact delivery
Not delivered
Contact type
Crimp
Coupling type
Push-Pull
Degree of protection
IP40
Layout
18
Shell material
Plastic
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
Free Hanging
Number Of Contacts
18
Number of cavity #16
18

Export product specification