Straight boardmount with long PCB male contacts (Gold & Tin plating); SMS3RE4TR29
Product Name |
Eaton Souriau SMS series quick mating plastic rectangular connector
|
Catalog Number |
SMS3RE4TR29
|
Product Length/Depth |
13.4 mm
|
Product Height |
16.2 mm
|
Product Width |
5.9 mm
|
Product Weight |
2.7 g
|
Environmental conditions |
Flammability rating UL94 V0
REACH |
Connector accessory option |
No backshell possibility
|
Connector type |
Receptacle
|
Contact delivery |
Loaded
|
Contact plating |
Tin pre plated
|
Contact type |
PCB
|
Coupling type |
Push-Pull
|
Degree of protection |
IP30
|
Layout |
3
|
Shell material |
Plastic
|
Operating temperature - max |
125 °C
|
Operating temperature - min |
-55 °C
|
Receptacle type |
Front Mount Panel
|
Number Of Contacts |
3
|
Number of cavity #16 |
3
|