Flame retardant plug with integrated strain relief hood; SMS4PDH3
Product Name |
Eaton Souriau SMS series quick mating plastic rectangular connector
|
Catalog Number |
SMS4PDH3
|
Product Length/Depth |
57.1 mm
|
Product Height |
16.4 mm
|
Product Width |
23.7 mm
|
Product Weight |
6.2 g
|
Environmental conditions |
RoHS
Flammability rating UL94 V0 Fire & Smoke REACH |
Backshell type |
Strain Relief
|
Connector accessory option |
Integrated with connector
|
Connector type |
Plug
|
Contact delivery |
Not delivered
|
Contact type |
Crimp
|
Coupling type |
Push-Pull
|
Degree of protection |
IP40
|
Layout |
4
|
Plug type |
Straight Plug
|
Shell material |
Plastic
|
Operating temperature - max |
105 °C
|
Operating temperature - min |
-40 °C
|
Number Of Contacts |
4
|
Number of cavity #16 |
4
|