Download document () of 20

SMX1500LCDT

SmartPro 230V 1.5kVA 900W Line-Interactive UPS, Tower, LCD, USB, 8 Outlets

General specifications

Product Name
Eaton Tripp Lite series SmartPro UPS
Catalog Number
SMX1500LCDT
UPC
037332177445
Product Length/Depth
19.3 in
Product Height
11.3 in
Product Width
9.1 in
Product Weight
24.7 lb
Compliances
CE Marked
RoHS
SASO
Certifications
IEC/EN 62040-1
GoST-R
IEC/EN 62040-2

Product specifications

Topology
Line-interactive
Form factor
Tower
Rack size
0U
Package contents
  • SMX1500LCDT SmartPro 230V 1.5kVA 900W Line-Interactive UPS
  • USB cable
  • C13-to-C14 power cable
  • Owner’s manual
Input nominal voltage
230V AC
Nominal frequency
50/60 Hz
Input frequency range
50/60 Hz
Receptacle
C13
Output nominal voltage
220V default(220/230/240V)
Electric current - max
  • 9A
  • 9
Battery replacement
RBC51 (requires 2)
Battery type
Valve Regulated Lead Acid (VRLA)
Runtime at half load
9.96 min
Relative humidity
0-95% non-condensing
Front Panel LCD Display
LCD screen with scroll buttons indicates Input voltage, Output voltage, Frequency (Hz), AVR boost / cut status, Output load in watts, Output load percentage, Output load in watts, Battery voltage and Estimated runtime in minutes
Output Receptacles
C13
Output Receptacles Details
Compatible with Eaton Tripp Lite Power Cords
Product Highlights
10 min. runtime at half load
8 C13 outlets—2 surge-only
Monitoring of power conditions via PowerAlert software
Corrects under- and overvoltages from 170V to 280V
Interactive LCD monitoring screen
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Nominal Output Voltage
220V
230V
240V
Network Management Cards Details
Network management not supported
Output power factor
0.6
Phase (input)
Single-phase
Runtime at full load
1.96 min. (900W)
Communication interface
USB (HID enabled)
USB cabling included
Dc Voltage
24
Operating Temperature Range
32° to 104°F (0° to 40°C)
Communications Cable
USB cabling included
Input Circuit Breakers
10A fuse
High Voltage Transfer to Battery Power
280V (factory setting), 275V (medium setting), 270V (narrow setting)
Low Voltage Transfer to Battery Power
170V (factory setting), 175V (medium setting), 180V (narrow setting)
Undervoltage Correction
Input voltages between 170 and 207 are boosted by 18%
Application
  • Home/Office Desktop
  • Audio/Video
Switch configuration
Power switch offers whole UPS power control; Scroll/mute button enables LCD selection options and silences audible alarm; Test button initiates self test
Hot Swap PDU Options
PDUBHV10 (2U / 8 C13 outlets)
AC suppression joule rating
455
Output AC waveform (AC mode)
Sine wave
Output AC waveform (battery mode)
PWM sine wave
Output Capacity (kVA)
1.5
Output Capacity (Watts)
900
Output Capacity Details
6.5 A @ 230 V~
Primary UPS Depth (mm)
394
Primary UPS Height (mm)
203
Primary UPS Width (mm)
146
AC Suppression Response Time
Instantaneous
Alarm Interface
Power-fail alarm can be silenced using alarm-cancel switch
Audible Alarms
Audible alarm indicates power-failure and low-battery conditions
Battery Start Capability
Cold-start operation supported
Cooling Method
Fan
Frequency Rating Details
Automatic frequency selection
Output Voltage Regulation (Line Mode)
230V~ (+7% / - 12.8%)
Output Voltage Regulation(Battery Mode)
+/- 5%
Overvoltage Correction
Input voltages between 247 and 280 are reduced by 15%
Rechargeable Battery
10.1 hours from 10% to 90%
Storage Temperature
5° to 122°F (-15° to 50°C)
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
Nominal Voltage Details
230V nominal output in battery mode
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with a correction range from 170V to 280V
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Maximum Input Amps
9
UPS Input Cord Length (m)
1.8
UPS Power Module Dimensions
8 x 5.75 x 15.5
Power Mode Transfer Time
6 milliseconds
Total Outlets
8
Output Capacity (VA)
1500
EMI AC Noise Suppression
EMI / RFI AC Noise Suppression
UPS Input Connection Type
C14 inlet
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
UPS Dataline Suppression
1 line TEL/DSL (1 in / 1 out)
10/100Base T Ethernet
UPS Output Receptacles
6 UPS outlets, 2 surge-only outlets
High Availability UPS Features
Automatic voltage regulation (AVR)
Hot swappable batteries
Surge/noise protection
Nominal Input Voltage Supported
230V AC

Export product specification