Download document () of 20

SRCABLERING2U

SmartRack 2U Horizontal Cable Manager - Flexible ring type

General specifications

Product Name
Eaton Tripp Lite series SmartRack cable management
Catalog Number
SRCABLERING2U
UPC
037332140678
Product Length/Depth
19.13 in
Product Height
1.77 in
Product Width
3.9 in
Product Weight
1.5 lb
Compliances
EIA-310-E
RoHS

Product specifications

Accessory/spare part type
Cable management accessories
Color
Black
Product Highlights
2U 19-inch Horizontal Cable Manager
Helps eliminate cable stress
Organizes cables within SmartRack enclosure or open rack
Required mounting hardware included
Cold rolled steel with black finish
Cable Manager Form Factor
Horizontal

Export product specification