Photo is representative
Download
Eaton Crouse-Hinds series Myers drain plug, Stainless steel, 1/2", For knockouts
Product Name |
Eaton Crouse-Hinds series Myers drain plug
|
Catalog Number |
SSTC 1
|
UPC |
784731102607
|
Product Length/Depth |
3.21 in
|
Product Height |
0.81 in
|
Product Width |
1.2 in
|
Product Weight |
0.17 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Special features |
For knockouts
|
Material |
Stainless steel
|
Trade size |
1/2"
|