Photo is representative
Download
Eaton Crouse-Hinds series Myers drain plug, Stainless steel, 1/2", For threaded openings
| Product Name |
Eaton Crouse-Hinds series Myers drain plug
|
| Catalog Number |
SSTC 1CD
|
| UPC |
784731102614
|
| Product Length/Depth |
3.206 in
|
| Product Height |
0.81 in
|
| Product Width |
1.2 in
|
| Product Weight |
0.12 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Special features |
For threaded openings
|
| Material |
Stainless steel
|
| Trade size |
1/2"
|