Download document () of 20

TAC16

Fuse-link, low voltage, 16 A, AC 1200 V, DC 660 V, BS2692-1, 22 x 139 mm, gL/gG, BS

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
TAC16
EAN
5027590512800
UPC
051712392747
Product Length/Depth
134 mm
Product Height
57 mm
Product Width
150 mm
Product Weight
105 g
Compliances
Contact Manufacturer

Electrical data

Amperage Rating
16 A
Voltage rating
1200 V
Interrupt rating
63 kAIC
Class
Class C gL/gG

Product specifications

Application
traction
Fuse indicator
None

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.