Photo is representative
Download
Eaton Bussmann series low voltage british standard fuse, 50A, AC 660 V, DC 460 V, V88/A4, 23 x 109 mm, gL/gG
Product Name |
Eaton Bussmann series low voltage british standard fuse
|
Catalog Number |
TCP50A
|
EAN |
5027590513449
|
UPC |
051712485166
|
Product Length/Depth |
109 mm
|
Product Height |
23 mm
|
Product Width |
23 mm
|
Product Weight |
79.7 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
IEC Rated
BS88 IEC 60269 EAC |
Amperage Rating |
50 A
|
Voltage rating |
660 V
|
Voltage type |
AC/DC
|
Breaking capacity |
80 kA
|
Class |
Class gG/gL
|
Suitable for |
RS100 Red spot fuse holder
|
Fuse type |
TCP
|
Fitted with: |
Offset bolted tags
|
Construction |
BS88/A4
|