
Eaton Bussmann series low voltage british standard fuse, 10A, AC 690 V, DC 460 V, V88/A2, 22 x 86 mm, gL/gG
Product Name |
Eaton Bussmann series low voltage british standard fuse
|
Catalog Number |
TIA10
|
EAN |
5027590514156
|
UPC |
051712392884
|
Product Length/Depth |
84.5 mm
|
Product Height |
21 mm
|
Product Width |
21 mm
|
Product Weight |
48 g
|
Compliances |
Contact Manufacturer
|
Amperage Rating |
10 A
|
Voltage rating |
690 V
|
Voltage type |
AC/DC
|
Breaking capacity |
80 kA
|
Class |
Class gG/gL
|
Suitable for |
CM32F Camaster fuse holder
RS32 Red spot fuse holder |
Fuse type |
TIA
|
Fitted with: |
Offset bolted tags
|
Construction |
BS88/A2
|