Eaton Bussmann series low voltage british standard fuse, 750A, AC 660 V, DC 350 V, V88/C3, 83 x 210 mm, gL/gG
Product Name |
Eaton Bussmann series low voltage british standard fuse
|
Catalog Number |
TLM750
|
EAN |
5996516026533
|
Product Length/Depth |
210 mm
|
Product Height |
83 mm
|
Product Width |
83 mm
|
Product Weight |
0.015 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
BS88
IEC 60269 EAC |
Amperage Rating |
750 A
|
Voltage rating |
660 V
|
Voltage type |
AC/DC
|
Breaking capacity |
80 kA
|
Class |
Class gG/gL
|
Fuse type |
TLM
|
Fitted with: |
Centre bolted tags
|
Construction |
BS88/C3
|