Photo is representative
                                
                                
                                    
                                    Download
                                
                                
                                Eaton Crouse-Hinds series TMC3 cable gland, 1.280" - 1.610" armor min./max., 1.380" - 1.780" cable range min./max., Armoured and non-armoured, Aluminum, 1.380" - 1.780" outer sheath min./max., Industrial protection, 1-1/4" NPT
| Product Name | 
                                                Eaton Crouse-Hinds series TMC3 cable gland
                                             | 
| Catalog Number | 
                                                TMC3-125-2
                                             | 
| UPC | 
                                                662277129961
                                             | 
| Product Length/Depth | 
                                                6.01 in
                                             | 
| Product Height | 
                                                2.75 in
                                             | 
| Product Width | 
                                                2.75 in
                                             | 
| Product Weight | 
                                                1.33 lb
                                             | 
| Area classification | 
                                                Hazardous/Classified Locations
                                             | 
| Standards type | 
                                                NEC/CEC  IECEx/ATEX | 
| Cable type | 
                                                MC  MC-HL TECK TC TC-ER TC-ER-HL ITC ITC-ER ITC-HL PLTC PLTC-ER ACIC | 
| NEC hazardous rating | 
                                                Class II, Division 1  Class III | 
| NEMA Rating | 
                                                4X
                                             | 
| Ingress protection (IP) ratings | 
                                                IP66
                                             | 
| Material | 
                                                Aluminum
                                             | 
| Cable range (min/max) | 
                                                1.380" - 1.780"
                                             | 
| Gland type | 
                                                Armoured and non-armoured
                                             | 
| Outer sheath (min/max) | 
                                                1.380" - 1.780"
                                             | 
| Protection type | 
                                                Industrial
                                             | 
| Thread Size | 
                                                1-1/4"
                                             | 
| Armor (min/max) | 
                                                1.280" - 1.610"
                                             | 
| Thread type | 
                                                NPT
                                             |