Download document () of 20

TMCX050 1 NP

Eaton Crouse-Hinds series Terminator II TMCX cable gland,TSC compound,Cable Range:0.49-0.90",Cable Sealing:1 (S),Metal-cladcorrugated armoured,TECK armoured,armoured barrier and tray cable,Armoured gland, Nickel-plated brass, 1/2" NPT

General specifications

Product Name
Eaton Crouse-Hinds series Terminator II TMCX cable gland
Catalog Number
TMCX050 1 NP
UPC
662276297340
Product Length/Depth
4.05 in
Product Height
1.75 in
Product Width
1.75 in
Product Weight
1.44 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
Cable type
Armoured barrier
TECK armoured
Tray cable
Metal-clad with interlocked or continuously welded corrugated armoured
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class III
NEMA Rating
4X
6P
Material
Nickel plated brass
Barrier type
TSC Compound
Cable range (min/max)
0.49-0.90"
Cable sealing range
1 (S)
Gland type
Armoured
Protection type
Explosion-proof
Thread Size
1/2"
Thread type
NPT

Export product specification