Download document () of 20

TMCX050 2 L

Eaton Crouse-Hinds series Terminator II TMCX cable gland,Liquid compound,Cable Range:0.65-1.18",Cable Sealing:2 (M),Metal-cladcorrugated armoured,TECK armoured,armoured barrier and tray cable,Armoured gland, Aluminum, 1/2" NPT

General specifications

Product Name
Eaton Crouse-Hinds series Terminator II TMCX cable gland
Catalog Number
TMCX050 2 L
UPC
662276303447
Product Length/Depth
4.18 in
Product Height
2.25 in
Product Width
2.25 in
Product Weight
0.9 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
Cable type
Metal-clad with interlocked or continuously welded corrugated armoured
Armoured barrier
Tray cable
TECK armoured
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class III
NEMA Rating
6P
4X
Material
Aluminum
Barrier type
Liquid Compound
Cable range (min/max)
0.65-1.18"
Cable sealing range
2 (M)
Gland type
Armoured
Protection type
Explosion-proof
Thread Size
1/2"
Thread type
NPT

Export product specification