Knowledge Search
Download document () of 20

UM80-0223
Model code: UM 80.10VG.10.B.P.-.P04.W06.L03.L05.O

Eaton UM Hydraulic Offline Filtration System, UM 80.10VG.10.B.P.-.P04.W06.L03.L05.O, 10 VG, Glass fiber fleece (VG), 400 mm2/s, 85 LPM

General specifications

Product Name
Eaton UM Hydraulic Offline Filtration System
Catalog Number
UM80-0223
Product Length/Depth
730 mm
Product Height
1060 mm
Product Width
600 mm
Product Weight
73 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
Model Code
UM 80.10VG.10.B.P.-.P04.W06.L03.L05.O

Product specifications

Filter element type
Return-line filter elements (DIN 24550-4)
Filter fineness
10 VG
Filter media type
Microglass (VG)
Viscosity - max
1860 SUS
Flow rate - max
85 l/min
Frequency rating - max
50 Hz
Voltage rating - max
230 V
Retention rating
10.0 µm
Suitable for
Hydraulic oil

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.