Photo is representative
Download
Eaton Crouse-Hinds series V-Spring telescoping light pole, Galvanized steel, Handrail stanchion mount, 25° angled top hat, Form 7 fitting
Product Name |
Eaton Crouse-Hinds series V-Spring telescoping light pole
|
Catalog Number |
V65H-G-JM5-T57
|
UPC |
662276521513
|
Product Length/Depth |
84 in
|
Product Height |
4.25 in
|
Product Width |
4.25 in
|
Product Weight |
58 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
NEMA Rating |
4
|
Ingress protection (IP) ratings |
IP66
|
Material |
Galvanized steel
|
Mounting style |
Handrail stanchion
|
Special features |
25° angled top hat, Form 7 fitting
|