Download document () of 20

VMVL-13-2C-UNV1-M2

Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 400W HID equivalent, No guard, Heat and impact resistant glass lens, 13000 lumens, 125 lm/W, Die cast aluminum, Ceiling mount, Type V, 3/4", 100-277 Vac, 127-250 Vdc, 95W

General specifications

Product Name
Eaton Crouse-Hinds series Champ VMVL LED light fixture
Catalog Number
VMVL-13-2C-UNV1-M2
UPC
662276985780
Product Length/Depth
11.83 in
Product Height
11.03 in
Product Width
10.77 in
Product Weight
21.95 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
IECEx/ATEX
NEC hazardous rating
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class III
IECEx/ATEX hazardous rating
Zone 21
NEMA Rating
4X
Color temperature
Cool white
Dimming
Dimmable driver
Equivalent luminaire
400W HID
Guard type
No guard
Lens material
Heat and impact resistant glass
Material
Die cast aluminum
Optical distribution
Type V
Power factor
> 0.90
Trade size
100-240 Vac, 127-250 Vdc
Lumens
13000
Wattage
95W
Mounting Method
Ceiling
Frequency rating
50/60 Hz
Lumens per watt
125
Voltage rating
100-277 Vac, 127-250 Vdc

Export product specification