Download document () of 20

VMVL-5-3C-UNV1

Eaton Crouse-Hinds series Champ VMVL LED fixture, Cool white, 100W HID equivalent, No guard, Glass lens, 5000 lumens, 126 lm/W, Die cast aluminum, Ceiling mount, Type V, 1" trade size, 100-277 Vac, 127-250 Vdc, 43W

General specifications

Product Name
Eaton Crouse-Hinds series Champ VMVL LED light fixture
Catalog Number
VMVL-5-3C-UNV1
UPC
662276862456
Product Length/Depth
11.83 in
Product Height
11.03 in
Product Width
10.77 in
Product Weight
21.75 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
IECEx/ATEX
NEC hazardous rating
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class III
IECEx/ATEX hazardous rating
Zone 21
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Color temperature
Cool white
Equivalent luminaire
100W HID
Guard type
No guard
Lens material
Heat and impact resistant glass
Material
Die cast aluminum
Optical distribution
Type V
Power factor
> 0.90
Trade size
1"
Lumens
5000
Wattage
43W
Mounting Method
Ceiling
Frequency rating
50/60 Hz
Lumens per watt
126
Voltage rating
100-277 Vac, 127-250 Vdc

Export product specification