Download document () of 20

WLD012
Model code: Water leak detector

Water leak detector

General specifications

Product Name
Eaton UPS water leak detector
Catalog Number
WLD012
UPC
743172019332
Product Length/Depth
15 mm
Product Height
230 mm
Product Width
230 mm
Product Weight
0.23 kg
Certifications
CE
Model Code
Water leak detector

Product specifications

Type of detector
Water leak detector
Type of accessory/spare part
Other
Wire length connecting cable
520 cm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.