Photo is representative
Download
Eaton Crouse-Hinds series WLGF wet location cover, Copper-free aluminum, Horizontal, Gasket, Spring door cover, for GFCI receptacles, used with FS and FD device boxes
Product Name |
Eaton Crouse-Hinds series WLGF wet location cover
|
Catalog Number |
WLGF FS
|
UPC |
782274718026
|
Product Length/Depth |
4.56 in
|
Product Height |
2.81 in
|
Product Width |
1.13 in
|
Product Weight |
0.5 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Special features |
Gasket
|
Type |
Spring door cover, for GFCI receptacles, used with FS and FD device boxes
|
Material |
Copper-free aluminum
|
Mounting direction |
Horizontal
|