Download document () of 20

WLRD 5 20

Eaton Crouse-Hinds series WLRD wet location cover with receptacle assembly, 20A, Two-pole, three-wire, Copper-free aluminum, Horizontal, 5-20R, 1-3/8", For non-locking blade plugs, 125 Vac

General specifications

Product Name
Eaton Crouse-Hinds series WLRD wet location cover with receptacle assembly
Catalog Number
WLRD 5 20
UPC
782274128085
Product Length/Depth
4.44 in
Product Height
2.91 in
Product Width
1.13 in
Product Weight
0.8 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
For non-locking blade plugs
Amperage Rating
20A
Voltage rating
125 Vac
Material
Copper-free aluminum
Mounting direction
Horizontal
Opening diameter
1-3/8"
NEMA configuration
5-20R
Configuration
Three-wire, two-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.