Download document () of 20

XDT3B15XAL

Eaton Crouse-Hinds series XDT dry-type transformer, 60 Hz, 15 kVA, 316 stainless steel, Three-phase, 480 Vac, 208Y/120 Vac, Aluminum windings, Resin encapsulated

General specifications

Product Name
Eaton Crouse-Hinds series XDT dry-type transformer
Catalog Number
XDT3B15XAL
UPC
662276445154
Product Length/Depth
23.48 in
Product Height
15.55 in
Product Width
11.22 in
Product Weight
281 lb

Product specifications

Special features
Aluminum windings
Type
Resin encapsulated
Area classification
Hazardous/Classified Locations
Frequency rating
60 Hz
kVA
15 kVA
Phase
Three-phase
Primary voltage
480 Vac
Secondary Voltage
208Y/120 Vac
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
NEMA Rating
4X
Material
316 stainless steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.