Download document () of 20

drivesConnect mobile

drivesConnect mobile is an intuitive and easy-to-use app that provides wireless configuration and monitoring of the PowerXL product range. The application can be used with the DE1, DE11, DB1, DC1, DA1 and Rapid Link (RAMO5 and RASP5) products. 

drivesConnect mobile - experience the powerful commissioning tool for the PowerXL family

Parameter editor

The integrated configuration interface is both intuitive and easy to use.  The drives can be configured both online and offline by means of the editor. The online mode also makes it possible to use monitor values for diagnostic purposes.

Drive control/monitor

The drive control/monitoring function enables easy software-controlled operation of connected variable frequency drives. This not only means that individual drive functions can be quickly accessed, but also that the devices can be easily activated and deactivated.

drivesConnect software

drivesConnect mobile - compatible products