Knowledge Search
Download document () of 20
TVS technology

TVS R1320

With a typical max operating speed of 18,000 rpm and a peak pressure ratio of 1.8, the R1320 is able to deliver 1576.6 kg/hr of airflow (corrected to 100kPa and 25 degree Celsius inlet conditions). Please inquire regarding higher speed/flow and pressure ratio capabilities and sample availability.

Learn more about TVS technology

TVS has several innovative features that make it reliable and efficient.
Specifications
tvs-r1320-dimensions.png

Generic representation of packaging for size comparison. Please contact Eaton regarding your specific application needs.​

The following features are optional on all Eaton TVS supercharger models:

Optional features Availability
High inlet pressure seals All
Packaging flexibility All
Integrated bypass All
Air Management System (AMS) - including mounting provisions for sensors and actuators All
Alternate mounting orientations All
2:1 internal step-up drive All
Compatibility for various environmental conditions All
Maps are a representation of possible performance for sizing and selection. Performance will vary with specific application use. Please contact Eaton to discuss your specific application operating conditions and performance requirements.​