The Eaton Model 73 simplex basket strainer, with its straight flow design, greatly reduces pressure loss and results in a compact strainer that can fit in tight spaces. American Bureau of Shipping (ABS) Type Approved for ship designers, builders and owners.
Options
Applications
Your search "" did not match any documents or products.
Size | Material | End connection | Seals | Pressure rating* |
10" to 18" | Ductile Iron | Flanged 150# | Buna-N | 200 psi (13.8 bar) |
10" to 18" | Bronze | Flanged 150# | Buna-N | 200 psi (13.8 bar) |
* @ 100° F (38° C) |
Size | Value |
10" | 2300 |
12" | 3200 |
14" | 5000 |
16" | 6000 |
18" | 7000 |
* For watrer with clean, perforated basket |
Net Wt (lb / kg) | |||||||||
Pipe size | A | B | C | D | F | G | H | Ductile Iron | Bronze |
10 | 23.00 / 584 | 11.00 / 279 | 12.19 / 310 | 29.00 / 737 | 47.00 / 1194 | 19.00 / 483 | 15⁄16 / 24 | 420 / 191 | 500 / 227 |
12 | 27.00 / 686 | 13.00 / 330 | 16.75 / 425 | 38.00 / 965 | 67.00 / 1702 | 23.00 / 584 | 1 / 25 | 550 / 250 | 825 / 374 |
14 | 31.00 / 787 | 15.50 / 394 | 18.75 / 476 | 45.00 / 1143 | 77.00 / 1956 | 27.00 / 686 | 1 / 25 | 850 / 386 | 1150 / 522 |
16 | 31.00 / 787 | 15.50 / 394 | 18.75 / 476 | 45.00 / 1143 | 77.00 / 1956 | 27.00 / 686 | 1 / 25 | 975 / 443 | 1400 / 635 |
18 | 31.00 / 787 | 15.50 / 394 | 18.75 / 476 | 45.00 / 1143 | 77.00 / 1956 | 27.00 / 686 | 1 / 25 | 1000 / 454 | — |