Pow-R-Command PRC1000E master panelboards are suitable for lighting control and plug load control systems requiring RS-485 network communications. They are recommended for existing PRC1000E, PRC1000 and PRC100 systems and designed for applications requiring switching and dimming control. Ethernet interface module (PRCEIM) is used to connect the PRC1000E system to dedicated PC or facility Ethernet network.
|
Phone +1-833-POW-R-CMD (769-7263) |
FRONT OF CONTROLLER PROGRAMMING |
LCD touchscreen Maintenance port supports Ethernet communications for connecting PC |
| EMBEDDED WEBSERVER | Pre-configured web pages Access from maintenance port and Ethernet network |
| SCHEDULE-BASED CONTROL | 365-day time clock Astronomical time clock 32 holidays Automatic daylight savings time |
| SAFE AND EASY ACCESS TO LOW-VOLTAGE COMPARTMENT | Access by loosening two captive screws and folding display down |
| ONBOARD DIGITAL AND ANALOG I/O FOR CONNECTING MOMENTARY SWITCHES, OCCUPANCY SENSORS, PHOTOSENSORS AND DIMMABLE LIGHTING | Eight 2-wire digital inputs Eight universal inputs configurable as digital or 0-10Vdc analog Eight 0-10Vdc analog outputs for dimming |
| DIGITAL SWITCH NETWORK (DSN) | Supports connecting 99 PRC digital switches |
| MULTIPLE NETWORKS CONNECTIONS SUPPORT CONNECTING CONTROLLERS SERIAL NETWORK, PRC EXPANSION PANELBOARDS, AND PRC ANALOG EXPANSION MODULES | Controller RS-485 CNET peer-to-peer network PRC master/expansion network (SLAN) External devices network (MLAN) |
| OCCUPANT OVERRIDE SWITCHES | Momentary switch, 2-wire pushbuttons |
| PHOTOSENSORS FOR LIGHT LEVEL AND DIMMING CONTROLS | Indoor, outdoor, atrium and skylight photosensors |
| EXPANDABLE DIMMING CONTROLS | Analog expansion module provides eight 0-10Vdc analog dimming channels Connects a maximum of seven to controller |
| FACILITY ETHERNET NETWORK CONNECTIVITY | PRC Ethernet Interface Module (PRCEIM) |
| PRC5000E BUILDING LIGHTING CONTROLLER | Recommended for medium and large lighting control systems Master schedules Lighting controls network management tools Custom graphics viewed using web browser |
| PC SOFTWARE FOR REMOTE PROGRAMMING, MONITORING, OVERRIDE CONTROL AND DATABASE MANAGEMENT | Pow-R-Command Lighting Optimization Software (PRCLOS) Controller access via Maintenance Port or network Ethernet interface module |
| REMOTE-OPERATED CIRCUIT BREAKERS | 120/240V system Single pole 15-, 20- and 30A Two pole 15-, 20-, 30-, 40- and 50A
480/277V system Single pole 15-, 20- and 30A Two pole 15-, 20-, 30A |
| LIGHTING PANELBOARD OPTIONS INCLUDE STANDARD MAINS CONFIGURATIONS, SIZES, ELECTRICAL RATINGS AND ACCESSORIES; AVAILABLE IN STANDARD, COLUMN-WIDTH AND INTEGRATED FACILITY SYSTEM (IFS) CONSTRUCTION | Pow-R-Line 1a for maximum of 240Vac systems Pow-R-Line 2a for maximum of 480Vac systems |
|
Phone +1-833-POW-R-CMD (769-7263) |
|
Phone +1-833-POW-R-CMD (769-7263) |