Eaton's Pow-R-Line 1X and 2X branch circuit monitoring (BCM) panelboards provide higher interrupting ratings for selective coordination purposes and a compact and flexible solution for electric power distribution with integrated breakers, metering and surge protection. Additionally, they’re designed to meet CSA C22.2 No. 29 and NEMA PB1 standards for use in data centres, industrial, commercial and healthcare facilities.
RATED MAXIMUM VOLTAGE | 480 Vac and 250 Vdc |
CONTINUOUS CURRENT | 100-600A |
INTERRUPTING RATING | 240 Vac: 65 kA fully rated 240 Vac: 100-200 kA series rated 480Y/277 Vac: 14 kA fully rated 480Y/277 Vac: 22-150 kA series rated 250 Vdc: 10 and 14 kA fully rated |
NEMA | PB-1 |
THIRD-PARTY APPROVAL/RECOGNITION | UL 67 / CSA |
SEISMIC QUALIFICATION | Lighting and appliance panelboards certificate |
ACCESS | Top and bottom access |
ENCLOSURE TYPE | NEMA Type 1, 2, 3R, 4, 4X, and 12 |
STANDARD INDOOR WIDTH DIMENSIONS* | 20 and optional 28 inches |
STANDARD INDOOR DEPTH DIMENSIONS* | 5.75 inches |
STANDARD INDOOR HEIGHT DIMENSIONS* | 36,42,48,60,72 or 90 inches |
CUSTOM DIMENSIONS AVAILABLE | Contact satellite manufacturing facility |
PROTECTION DEVICES | Molded Case Circuit Breakers and Miniature Circuit Breakers |
METERS | Power Xpert Branch Circuit Meter |
SURGE PROTECTION DEVICES | SPD |
DEVICE MOUNTING | Bolt-on |