Download document () of 20

012-0079BS

Eaton Bussmann series low voltage british standard fuse, 15 A, 440 Vac, 230Vdc, NATO REF

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
012-0079BS
EAN
5027590425568
Product Length/Depth
45 mm
Product Height
36 mm
Product Width
56 mm
Product Weight
3.84 g
Compliances
CE Marked
RoHS conform

Product specifications

Amperage Rating
15 A
Current type
AC/DC
Rated voltage AC
440 V
Rated voltage DC
230 V
Utilization category
Other
Fuse indicator
Non-indicating
Connection
Bolt-on
Voltage type
AC/DC
Voltage rating
230 V
Type
Offset bolted fuse

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.