Download document () of 20

019609
Model code: FL4-4

Eaton xEnergy Safety Ci LV systems LV switchgear. Flange, knockout 4x M16, 2x M25/16, 8x M40/25, HxWxD=116x329x23mm

General specifications

Product Name
Eaton xEnergy Safety Ci flange plate
Catalog Number
019609
EAN
4015080196099
Product Length/Depth
116 mm
Product Height
23 mm
Product Width
330 mm
Product Weight
0.268 kg
Compliances
RoHS conform
Model Code
FL4-4

Delivery program

Type
  • Accessory for basic enclosures
  • Basic enclosure
  • xEnergy Safety Ci
Model
Cable screw gland
Accessory/spare part type
Flanges

Technical Data - Mechanical

Shape
Straight
Unit type
Modular system
Surface protection
Untreated
Material
Plastic
Degree of protection
Other
Number of connector holes
0
Cable entry type
8 x M40/25
2 x M25/16
4 x M16
Thickness
4 mm
Thread type
Metric
Suitable for cable diameter - min
0 mm
Suitable for cable diameter - max
0 mm
Suitable for nominal thread (PG) - min
16
Suitable for nominal thread (PG) - max
40

Additional information

Features
Pre-stamping
Special features
  • Quick mounting using wedge-lock fasteners (included as standard)
  • Sponge-rubber, captive gasket
Used with
375 mm (enclosure dimensions)
Accessory for basic enclosures
xEnergy Safety Ci
Basic enclosure

Export product specification