Download document () of 20
To be discontinued

030743
Model code: ES16-WS

Eaton Moeller® series RMQ16 Individual key, white

General specifications

Product Name
Eaton Moeller® series RMQ16 Accessory Individual key
Catalog Number
030743
EAN
4015080307433
Product Length/Depth
5 mm
Product Height
14 mm
Product Width
30 mm
Product Weight
0.004 kg
Certifications
UL/CSA certification not required
Catalog Notes
Standard lock mechanism, black, each colour corresponds to a specific lock mechanism
Model Code
ES16-WS

Features & Functions

Color
White

General

Accessory/spare part type
Spare part
Product category
Accessories

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
60 °C

Communication

Connection to SmartWire-DT
No

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.